Publish your products
Insulated Metal Panel Glamet® Frigo
Insulated Metal Panel Glamet® Frigo
Insulated Metal Panel Glamet® Frigo
Insulated Metal Panel Glamet® Frigo
Insulated Metal Panel Glamet® Frigo
Insulated Metal Panel Glamet® Frigo
Insulated Metal Panel Glamet® Frigo

    Insulated Metal Panel Glamet® Frigo

    Metal panels for refrigerated cold chambers and warehouse. Cover element for cold storage, conservation chambers, freezing outdoors, among others.
    Specification
    • Metal panels for refrigerated cold chambers and warehouses. The panels are sandwich-type, injected with high-density expanded (2.4 pcf) polyurethane (PUR) or polyisocyanurate (PIR), and coated on both sides with a pre-painted galvanized steel sheet. FEATURES: - High mechanical resistance that allows for a larger separation between supports. - Optimal termal and acoustic insulation. - Great flexibility for camera relocation. - Allows you to eliminate the installation of a ceiling or other detail finishing. - Excellent inner and outer finishing. - Lightweight.
    Technical specification
    • Unique ref.glamet-frigo-metecno
    • Product familyRoof Panel
    • Product groupRoof Panel Insulation
    • TypeBuilding Material
    • Date of publishing2025-09-15
    • Edition number1
    • Width (mm)1
    Related
    • Material mainSteel
    • Material secondaryPolyurethane
    • Designed inMexico
    • Manufactured inMexico
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationRoof
    • OmniClass Number23-13 39 11 17
    • OmniClass TitleExterior Composite Roof Panels

    Region availability

    North America South America
    Anguilla
    Argentina
    Antigua and Barbuda
    Bolivia
    Aruba
    Brazil
    Barbados
    Chile
    Belize
    Colombia
    Bermuda
    Ecuador
    British Virgin Islands
    Falkland Islands (Islas Malvinas)
    Canada
    French Guiana
    Caribbean Netherlands
    Guyana
    Cayman Islands
    Paraguay
    Collectivity of Saint Martin
    Peru
    Costa Rica
    Suriname
    Cuba
    Uruguay
    Curaçao
    Venezuela
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit