Publish your products
Insulated Metal Panel  Superwall® Frigo
Insulated Metal Panel  Superwall® Frigo
Insulated Metal Panel  Superwall® Frigo
Insulated Metal Panel  Superwall® Frigo
Insulated Metal Panel  Superwall® Frigo
Insulated Metal Panel  Superwall® Frigo
Insulated Metal Panel  Superwall® Frigo

    Insulated Metal Panel Superwall® Frigo

    Insulated metal wall panel and false ceiling of refrigereted cold chambers and warehouse. Cover element for cold storage, conservation chambers, freezing outdoors, among others.
    Specification
    • Metal panels for walls and false ceiling of refrigerated cold chambers and warehouses. The panels are sandwich-type, hidden fixation, injected with high-density expanded (2.40 pcf) polyurethane (PUR) or polyisocyanurate (PIR), and coated on both sides with a pre-painted galvanized steel sheet. FEATURES: - High mechanical resistance which allow for self supporting construction. - Optimal termal and acoustic insulation. - Excellent inner and outer finishing. - Lightweight.
    Technical specification
    • Unique ref.superwall-frigo-metecno
    • Product familyWall Panel
    • Product groupWall Panel Insulation
    • TypeBuilding Material
    • Date of publishing2025-09-15
    • Edition number1
    • Width (mm)1
    Related
    • Material mainSteel
    • Material secondaryPolyurethane
    • Designed inMexico
    • Manufactured inMexico
    Classification
    • BIMobject CategoryWalls - Sandwich Panels
    • IFC classificationWall
    • OmniClass Number23-15 13 19 17
    • OmniClass TitleComposite Wall Panels

    Region availability

    North America South America
    Anguilla
    Argentina
    Antigua and Barbuda
    Bolivia
    Aruba
    Brazil
    Barbados
    Chile
    Belize
    Colombia
    Bermuda
    Ecuador
    British Virgin Islands
    Falkland Islands (Islas Malvinas)
    Canada
    French Guiana
    Caribbean Netherlands
    Guyana
    Cayman Islands
    Paraguay
    Collectivity of Saint Martin
    Peru
    Costa Rica
    Suriname
    Cuba
    Uruguay
    Curaçao
    Venezuela
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States