We are using cookies to provide our services

By using our services you agree to our use of cookies

;

LS-36 Insulated Roof and Wall Panel

Unique ref.: metl-span-metal-panel-LS-36-roof-wall
Brand: Metl-Span
Product family: Walls
Product group: Metal Wall Cladding Panels
Date of publishing: 2019-03-28
Edition number: 1
Type: Documentation (info)
Download (7)

LS-36 Insulated Metal Roof and Wall Panel

The LS-36 insulated metal panel provides versatility with design options while also attaining unmatched insulation values. The overlapping, through-fastened joint allows for quick installation in roof or wall applications, which results in reduced labor costs and earlier business starts. Additionally, the insulation within the panel aids in energy cost savings.

Metl-Span panels function as walls, ceilings and roofing for all types of commercial and industrial applications.

LS-36 Insulated Metal Roof and Wall Panel Features & Benefits:

  • Wall and roof applications
  • Through-fastened Easy and fast installation, with reduced construction labor costs
  • FM 4471 Approved Class 1 rating

LS-36 Insulated Metal Roof and Wall Panel

LS-36 Insulated Metal Roof and Wall Panel Product Specifications:

  • Width: 36"
  • Thickness: 11/2", 2", 21/2", 3", 4", 5", 6" 
    • Rib height not included in thickness
  • Length: 
    • NON-DIRECTIONAL EMBOSSED- 8'-0" to 50'-0" 
    • Vertical UNEMBOSSED-8'-0" to 50'-0" Vertical
  • Exterior Profile: 1 ½" high major ribs spaced 12" on center, embossed or unembossed
  • Exterior Face: G-90 galvanized or AZ-50 aluminum-zinc coated steel in 26, 24 and 22 Ga.
  • Interior Profile: Mesa profile, nominal 1/8" deep, embossed 
  • Interior Face: G-90 galvanized or AZ-50 aluminum-zinc coated steel in 26, 24 and 22 Ga.
  • Joint: Overlapping with a single tongue-and-groove
  • Fastening:Exposed through fasteners
  • Uplift Performance: FM Approvals Standard 4471



Material main: Metal
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Walls - Cladding
IFC classification: Wall
UNSPSC name: Wall finishing materials
UNSPSC code: 301615
Uniclass 1.4 Code: L5161
Uniclass 1.4 Description: Wall panelling
Uniclass 2.0 Code: PR-60-88-84
Uniclass 2.0 Description: Structural Insulated Wall Panels
Uniclass 2015 Code: Pr_20_93_85_84
Uniclass 2015 Description: Structural insulated wall panels
NBS Reference Code: 60-88-84
NBS Reference Description: Structural Insulated Wall Panels
CSI MasterFormat 2014 Code: 07 42 13
CSI MasterFormat 2014 Title: Metal Wall Panels
OmniClass Number: 23-15 13 19 11
OmniClass Title: Metal Wall Panels
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
North America
  • Canada
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1850634&tabidx=education&company=Metl-Span+&subtabidx=osp

All BIM objects are real products from real manufacturers confirmed and approved