We are using cookies to provide our services

By using our services you agree to our use of cookies

;

CF Flute Metal Wall Panel - Ribbed profile provides bold vertical lines

Unique ref.: metl-span-metal-panel-cf-flute
Brand: Metl-Span
Product family: Walls
Product group: Metal Wall Cladding Panels
Date of publishing: 2019-03-28
Edition number: 1
Type: Documentation (info)
Download (18)

CF Flute Insulated Metal Wall Panel

The ribbed profile of the Metl-Span CF Fluted wall panel provides bold vertical reveals complimentary to almost any commercial or industrial building. 

CF Flute panels are ideal for commercial, institutional and industrial applications including, but not limited to, Retail buildings, Hangars, Prison Facilities, Equipment Maintenance buildings, Distribution Centers, Manufacturing facilities, Warehouses, Self-Storage Complexes and Utility buildings.

CF Flute Insulated Metal Wall Panel Features and Benefits:

  • Traditional styling and distinctive vertical lines
  • Utilizes concealed clips and eliminated thermal short circuits
  • Easy and fast installation, with reduced construction labor costs
  • Can be used in conjunction with other Metl-Span joint profiles

CF Flute Insulated Metal Wall Panel

CF Flute Insulated Metal Wall Panel  Product Specifications:

  • Width: 42"
  • Thickness:  2", 21/2", 23/4"*, 3", 4", 5", 6"
  • Exterior Profile:  1" wide, nominal 3/8" deep, longitudinal reveals at 8.4" on center, embossed
  • Exterior Face: G-90 galvanized or AZ-50 aluminum-zinc coated steel in 26, 24 and 22 Ga. Not available in unembossed.
  • Interior Profile:  Mesa, nominal ⅛" deep or Light Mesa, nominal 1/16" deep, embossed or unembossed
  • Interior Face: G-90 galvanized or AZ-50 aluminum-zinc coated, 304 or 316 stainless steel in 26, 24, 22 Ga~.
  • Joint: Offset double tongue-and-groove with extended metal shelf for positive face fastening


Material main: Metal
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Walls - Cladding
IFC classification: Wall
UNSPSC name: Wall finishing materials
UNSPSC code: 301615
Uniclass 1.4 Code: L5161
Uniclass 1.4 Description: Wall panelling
Uniclass 2.0 Code: PR-60-88-84
Uniclass 2.0 Description: Structural Insulated Wall Panels
Uniclass 2015 Code: Pr_20_93_85_84
Uniclass 2015 Description: Structural insulated wall panels
NBS Reference Code: 60-88-84
NBS Reference Description: Structural Insulated Wall Panels
CSI MasterFormat 2014 Code: 07 42 13
CSI MasterFormat 2014 Title: Metal Wall Panels
OmniClass Number: 23-15 13 19 11
OmniClass Title: Metal Wall Panels
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
North America
  • Canada
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1850634&tabidx=education&company=Metl-Span+&subtabidx=osp

All BIM objects are real products from real manufacturers confirmed and approved