We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

HPCI Barrier Wall Panel

Unique ref.: metl-span-metal-panel-hpci-barrer
Brand: Metl-Span
Product family: Wall
Product group: Sandwich panels
Date of publishing: 2019-03-28
Edition number: 1
Type: Documentation (info)
Download (7)

HPCI Barrier Wall Panel

The HPCI Barrier insulated metal panel provides superior air, water, thermal and vapor protection in a single-panel component. This unique insulated metal wall panel introduces new standards in cost savings, design integrity and sustainability. Easily and quickly installed in a single step, the HPCI Barrier eliminates the need for multiple work crews, minimizing construction debris and reducing the likelihood of improper installation.

HPCI Barrier Wall Panel Design Features and Benefits:

  • Provides air, water, thermal and vapor barrier in one step
  • Allows you to use multiple facade options while not reducing thermal efficiency 
  • Easy and fast installation, with reduced construction labor costs

HPCI Barrier Wall Panel

HPCI Barrier Wall Panel Product Specifications:

  • Width: 42"
  • Thickness: 2", 21/2", 3", 4", 5", 6"
  • Length: 
    • NON-DIRECTIONAL EMBOSSED
    • 8'-0" to 32'-0" Horizontal 
    • 8'-0" to 52'-0" Vertical
  • Exterior Profile: Longitudinal ribs, spaced at nominal 4" on center, nominal 1/16" deep, embossed
  • Exterior Face: G-90 galvanized or AZ-50 aluminum-zinc coated steel in min. 26 Ga. 
  • Interior Profile: Light Mesa, nominal 1/16" deep, embossed
  • Interior Face: G-90 galvanized or AZ-50 aluminum-zinc coated steel in min. 26 Ga.
  • Core: Foamed-in-place, zero ozone-depleting polyurethane (zero ODP)
  • Joint: Offset double tongue-and-groove with extended metal shelf for positive face fastening
  • Thermal Value: K-Factor** @ 75° F (24° C) is 0.140



Material main: Polyurethane
Material secondary: Metal
Designed in: United States
Manufactured in: United States

BIMobject Category: Walls - Sandwich Panels
IFC classification: Wall
UNSPSC name: Wall finishing materials
UNSPSC code: 301615
Uniclass 1.4 Code: L5161
Uniclass 1.4 Description: Wall panelling
Uniclass 2.0 Code: PR-60-88-84
Uniclass 2.0 Description: Structural Insulated Wall Panels
Uniclass 2015 Code: Pr_20_93_85_84
Uniclass 2015 Description: Structural insulated wall panels
NBS Reference Code: 60-88-84
NBS Reference Description: Structural Insulated Wall Panels
CSI MasterFormat 2014 Code: 07 42 13
CSI MasterFormat 2014 Title: Metal Wall Panels
OmniClass Number: 23-15 13 19 11
OmniClass Title: Metal Wall Panels
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
North America
  • Canada
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1850634&tabidx=education&company=Metl-Span+&subtabidx=osp

BIMobject®