Publish your products
ASTRYA-140 Screen Channel Loudspeaker

ASTRYA-140 Screen Channel Loudspeaker

Self-powered screen channel loudspeaker for cinema applications, delivering high-impact, full-range sound with precision dialogue reproduction.

Specification
  • ACOUSTICAL

    Operating Frequency Range

    30 Hz - 20 kHz, ± 3 dB

    Phase Response

    40 Hz - 22 kHz, ± 45º

    Dynamic Range1

    126 dB

    AES75 Maximum Linear Sound Levels

    126.5 dBZ, 142.6 dBZpk with an RMS input level of -16.8 dBFS digital

    SMPTE ST-2095 Maximum Linear Sound Levels (2π)

    129.8 dBZ, 142.7 dBZpk with an RMS input level of -18.3 dBFS digital

    APPLICATION

    Application

    Screen Channel

    Maximum Reference Listening Position2

    95 feet (29 m)

    Maximum Room Length2

    140 feet (42.6 m)

    CROSSOVER POINTS

    Low to Mid

    95 Hz Nominal

    Mid to High

    500 Hz Nominal

    COVERAGE

    Horizontal Coverage

    100°

    Vertical Coverage

    60°

    PHYSICAL

    Weight

    310 lbs. (140.6 kg) ± 5 lb (2.3 kg)

    Enclosure

    Premium multi-ply birch, slightly textured black finish

    Rigging

    MH to LF connecting hardware, allows MH ± 30 deg pan, ± 20 deg tilt Floor mounting brackets included

    IEC Ingress Protection Rating (IP Rating)

    Indoor use only

    AC POWER

    Connector

    Neutrik powerCON® TRUE1 TOP

    Operating Voltage Range

    200 – 240 V AC, 50 or 60 Hz

    POWER CONSUMPTION

    Max Long-Term Continuous Power (>10 sec)3

    1100 W

    Burst Power (<1 sec)

    2500 W

    DIGITAL AUDIO INPUT

    Connector

    Neutrik etherCON® TOP

    Digital Format

    AES67, SMPTE 2110 Compliant

    MONITORING

    Telemetry

    Loudspeaker telemetry transmitted via the Ethernet port, displayed in software

    TRANSDUCERS

    Low Frequency

    One 21-inch long-excursion cone driver

    Mid Frequency

    Two 12-inch long-excursion cone drivers

    High Frequency

    One 4-inch diaphragm compression driver coupled to a horn

Technical specification
  • Unique ref.ASTRYA-140
  • Product familyLoudspeakers
  • Product groupASTRYA
  • TypeObject (single object)
  • Date of publishing2025-12-10
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Audio
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code27 24 23
  • CSI MasterFormat 2014 TitleAudio-Video Devices
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers

Region availability

North America
United States