Publish your products
USW-121P - High-Output Subwoofer

USW-121P - High-Output Subwoofer

The loudspeaker shall be a linear, low-distortion, self-powered, sub-bass system. Its transducer shall be a single 21-inch long-excursion cone driver.

The loudspeaker shall incorporate internal processing and a 2-channel class-D amplifier. Protection circuits shall include TruPower limiting. The analog audio input shall be electronically balanced with a 10 kΩ impedance and accept a nominal 0 dBV (1.0 V rms) signal. Analog audio connectors shall be 3-pin XLR Neutrik True Outdoor Protection (TOP) connectors, both female and male. The digital audio input format shall be AES67, and the connectors shall be Neutrik etherCON TOP.

Performance specifications for a typical production unit shall be as follows:

  • Operating Frequency Range — 20 Hz – 125 Hz (-10dB) measured in halfspace with pink noise at 4 m, 1/3 octave frequency resolution
  • Phase Response — 28-110 Hz ±30 degrees
  • AES75 Maximum Linear Sound Levels — 136 dBZpk, 125 dBZ, at an RMS input level of +4.4 dBV for analog and -17.8 dBFS for digital, measured in half-space at 4 meters, referenced to 1 meter

The internal power supply shall perform EMI filtering, soft current turn-on, and surge suppression. Power requirements shall be nominal 200 – 240 V AC, 50–60 Hz. Power shall be 800 W maximum long-term continuous ( >10 seconds), 2400 W burst <1 second). The AC power connector shall be a Neutrik powerCON TRUE1 True Outdoor Protection (TOP). The loudspeaker shall include a telemetry monitoring function via an Ethernet network.

Components shall be mounted in an optimally tuned, vented enclosure constructed of premium multi-ply birch and coated with a slightly textured black finish. The optional front protective grille shall be powder-coated stamped steel. The IP rating shall be IP55 when the OT version is specified and connected cables are terminated with Neutrik TOP connectors or when the connector sealing caps are in place.

Dimensions shall be 52.00 in (1321 mm) wide, 27.50 in (698 mm) high, and 24.50 in (622 mm) deep.

Weight shall be 198 lb (89.8 kg).

The loudspeaker shall be the Meyer Sound Laboratories USW-121P.

Specification
  • ACOUSTICAL

    Operating Frequency Range1

    20 Hz - 125 Hz (-10dB)

    Frequency Response2

    23 Hz - 105 Hz ±4 dB

    Phase Response

    28 Hz – 110 Hz ±30°

    AES75 Maximum Linear Sound Levels

    136 dBZpk, 125 dBZ at an RMS input level of +4.4 dBV for analog and -17.8 dBFS for digital, measured in half-space at 4 meters, referenced to 1 meter.

    Coverage

    360° (single unit), varies with the number of units and configuration

    TRANSDUCERS

    Low Frequency

    One 21‑inch long‑excursion cone driver; 4Ω nominal impedance

    PHYSICAL

    Dimensions

    W: 52.00 in (1321 mm) x H: 27.50 in (698 mm) x D: 24.50 in (622 mm)

    Weight

    89.8 kg (198 lb)

    Enclosure

    Premium multi-ply birch, slightly textured black finish. The OT version includes additional treatment of the cabinet wood.

    Protective Grille

    Powder-coated, stamped steel. The OT version includes stainless steel mesh behind the grille.

    Rigging

    10 x M8 x 1.25 mm accessory attachment points: six (6) on left side; four (4) on right side

    IEC Ingress Protection Rating (IP Rating)

    OT version is IP55 rated when connected to cables terminated with Neutrik TOP connectors.

    AC POWER

    Connector

    Neutrik powerCON TRUE1 TOP (True Outdoor Protection)

    Operating Voltage Range

    200 – 240 V AC, 50 or 60 Hz

    POWER CONSUMPTION

    Max Long-Term Continuous Power

    800 W maximum long-term continuous ( >10 seconds), 2400 W burst <1 second)

    ANALOG AUDIO INPUT3

    Connectors

    Neutrik XLR 3-pin TOP (True Outdoor Protection) female input with male loop output

    DIGITAL AUDIO INPUT3

    Connectors

    Neutrik etherCON TOP (True Outdoor Protection)

    Digital Format

    AES67, SMPTE 2110 Compliant

    MONITORING

    Remote Product Monitoring

    RPM data is transmitted via the Ethernet port and displayed in software.

    USER DSP

    User-Controlled Signal Processing

    Type 3P input module features GEN‑1 technology, embedding the signal processing of a Galileo GALAXY output channel in the loudspeaker, controlled via Nebra software.

    On-board processing includes:

    • 10-band parametric EQ
    • U-shaping filters
    • polarity
    • delay
    • gain
    • mute
    • high and low-pass filters
    • product integration
Technical specification
  • Unique ref.USW-121P
  • Product familySubwoofers
  • Product groupHigh-Output Subwoofer
  • TypeObject (single object)
  • Date of publishing2025-12-10
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Audio
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code27 24 23
  • CSI MasterFormat 2014 TitleAudio-Video Devices
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers