Publish your products
USW-210P - Compact Narrow Subwoofer

USW-210P - Compact Narrow Subwoofer

USW-210P Compact Narrow Subwoofer

The USW-210P delivers extended low-frequency response in a slim, low-profile cabinet ideal for installations with space constraints. Its dual-driver design matches or exceeds the output of typical 12-inch systems, while a slanted connector panel allows flush wall mounting at just 12 inches depth.

Operating from 30–140 Hz with a peak SPL of 126 dB (M-noise3, half-space, 4 m), the USW-210P uses the same high-efficiency port design as the 1100-LFC. A two-channel Class D amplifier provides onboard processing for protection, frequency, and phase correction. Intelligent AC™ handles voltage selection, EMI filtering, and surge suppression.

Optional RMS™ monitoring enables real-time diagnostics via Compass® software. The birch plywood cabinet includes a steel grille, with weather protection and custom finishes available. Mounting options include M8 points for U-brackets and an optional base plate for vertical orientation.

Features and Benefits

  • High power-to-size ratio
  • Discrete appearance and versatile, as it accommodates either vertical or horizontal placement
  • Fits into tight architectural spaces at only 12 inches deep including connectors
  • Clean and low distortion output due to its low air velocity port

Applications

  • Commercial installation
  • Theatrical sound reinforcement
  • Houses of worship
  • Conference rooms
  • High-end home theatre
  • AV systems
Technical specification
  • Unique ref.USW-210P
  • Product familySubwoofers
  • Product groupCompact Narrow Subwoofer
  • TypeObject (single object)
  • Date of publishing2025-12-10
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Audio
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code27 24 23
  • CSI MasterFormat 2014 TitleAudio-Video Devices
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers