We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

BIG - 100x100

Unique ref.: BIG_100x100
Brand: Micheletto
Product family: Pavers
Product group: BIG
Width (mm): 1000
Height (mm): 120
Depth (mm): 1000
Date of publishing: 2019-06-20
Edition number: 1
Type: Building Material
Download (12)
BIG è la nuova pavimentazione di grande formato. Ideale per opere pubbliche e private in cui è richiesta un’alta resistenza alle azioni meccaniche unita all’eleganza estetica. Le caratteristiche principali di BIG sono:

BIG è la nuova pavimentazione di grande formato. Ideale per opere pubbliche e private in cui è richiesta un’alta resistenza alle azioni meccaniche unita all’eleganza estetica. Le caratteristiche principali di BIG sono:


Material main: Concrete
Material secondary:
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 265

BIMobject Category: Building Materials - Pavers & Stones
IFC classification: Block
UNSPSC name: Paving blocks
UNSPSC code: 30171701
Uniclass 1.4 Code: JQ2
Uniclass 1.4 Description: Pavings
Uniclass 2.0 Code: PR-80-60-70
Uniclass 2.0 Description: Concrete Paving Blocks
Uniclass 2015 Code: Pr_25_93_60_17
Uniclass 2015 Description: Concrete paving blocks
NBS Reference Code: 80-60-70
NBS Reference Description: Concrete Paving Blocks
OmniClass Number: 23-11 21 17
OmniClass Title: Paving Blocks
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

Building Materials - Pavers & Stones

Name Value
Colour Granito White ; Granito Black ; Granito Gray
Height 125 mm
Size 100x100

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Granito White ; Granito Black ; Granito Gray
Size 100x100

All BIM objects are real products from real manufacturers confirmed and approved