Publish your products
Artizan® Expressions Streamline Center - 8'
Midmark

Artizan® Expressions Streamline Center - 8'

Available in 8', 10' or 12' configurations or custom configurations

Temporary Holding – Compartment provides dedicated storage for soiled instruments prior to processing. Doors open automatically and are available with a hands-free air-glide system. Red illuminated windows indicate the space dedicated for contaminated material.

Waste Management – Stainless-steel module includes both full-size waste and bio-hazard containers. Available with the hands-free air-glide system.

Presoak Drawer – Drawer includes an integrated stainless tub with strainer basket that holds up to three full-size IMS® cassettes (only available in a non-recessed ultrasonic cleaner).

Rinsing and Handling – Integrated drainboard with undermount stainless-steel sink and kick-activated extendable spray faucet.

Wrap Station – Two full-size wrap drawers are provided for wrapping IMS cassettes.

Sterilizer Support – Slide-out shelves include a moisture-proof drainboard surface and stainless-steel front.

Safe Storage Pantry – Providing a safe area for sterilized cassettes, the storage pantry slides out and swivels 180 degrees, allowing easy access to adjustable baskets. Blue illuminated windows indicate a clean environment.

¾-inch panel wood-dowel construction

Thermally fused melamine panels with 3-mm edgebanding

Brushed-nickel handles

Concealed soft-close steel hinges

Full-extension soft-close drawer systems

Specification
    1. Overall dimensions: 29 1/8" D x 83 1/4" H x 96 1/4" L
    2. Delta retractable spray faucet and soap dispenser
    3. Undermounted 14" x 18" x 8" stainless-steel sink
    4. Electric chase with wiring system including 2 task lights, 2 outlets, switch, and separate circuits for 2 sterilizers, an ultrasonic cleaner, and outlets/lights
Technical specification
  • Unique ref.midmark-artizan-streamline-center-8
  • Product familyDental Equipment
  • Product groupArtizan® Expressions
  • TypeObject (single object)
  • Date of publishing2020-12-11
  • Edition number1
  • Height (inches)83.25
  • Width (inches)96.25
  • Depth (inches)29.13
Related
  • Material mainWood
  • Material secondaryLaminate
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other Furniture
  • IFC classificationFurniture
  • UNSPSC nameCabinets
  • UNSPSC code30161801
  • CSI MasterFormat 2014 Code12 35 70.74
  • CSI MasterFormat 2014 TitleDental Casework
  • OmniClass Number23-25 17 13
  • OmniClass TitleDental Equipment

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit