Publish your products
Artizan® Expressions Treatment Station - TS36
Artizan® Expressions Treatment Station - TS36
    Midmark

    Artizan® Expressions Treatment Station - TS36

    Artizan Expressions Treatment Stations are primary workstations for the operatory, providing storage and support at the essential twelve-o'clock position.

    Standard Features

    • Seamless, stainless-steel bases and accents
    • ¾"-panel wood-dowel construction
    • Thermally fused melamine panels with 3-mm edge-banding
    • Brushed-nickel handles
    • Concealed soft-close steel hinges
    • Full-extension soft-close drawer systems
    Specification
    • TS3680 Treatment Station

       Height 72" | Width 36" | Base depth 22.25" (countertop) | 36" (with worksurface

      Two-compartment upper module (TS-100 with lift system) Midsection (TS-700) Base module (TS-300 or TS-405) Center module (TS-500) Pivoting left/right worksurface Finished back with lower rear-access service doors

      TS3690 Treatment Station 

      Height 72" | Width 36" | Base depth 17.625" (countertop) | 29.625" (with worksurface) 

       Two compartment upper module (TS-100 with lift system) Midsection (TS-700) Base module (TS-300 or TS-405) Center module (TS-500) Pivoting left/right worksurface Finished back (freestanding)


    Technical specification
    • Unique ref.midmark-artizan-ts36
    • Product familyDental Equipment
    • Product groupArtizan® Expressions
    • TypeObject (single object)
    • Date of publishing2019-08-01
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Other Furniture
    • IFC classificationFurniture
    • UNSPSC nameCabinets
    • UNSPSC code30161801
    • CSI MasterFormat 2014 Code12 35 70.74
    • CSI MasterFormat 2014 TitleDental Casework
    • OmniClass Number23-25 17 13
    • OmniClass TitleDental Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit