Publish your products
Artizan® Expressions Wall Hung Side Station - WHSS5800
Artizan® Expressions Wall Hung Side Station - WHSS5800
    Midmark

    Artizan® Expressions Wall Hung Side Station - WHSS5800

    Artizan Expressions Side Stations improve workflow and minimize the need for staff to leave the operatory during a procedure. Angled storage and sink modules provide added functionality while creating a clean, contemporary look. Add upper storage cabinets and glove/towel/cup dispensers to complete your operatory suite.

    Standard Features

    • Available in nine standard models
    • Standard sink package includes touch/proximity faucet, undermount stainless-steel sink and waste chute
    • Seamless, stainless-steel bases
    • ¾"-panel wood-dowel construction
    • Thermally fused melamine panels with 3-mm edgebanding
    • Brushed-nickel handles
    • Concealed soft-close steel hinges
    • Full-extension soft-close drawer systems
    Specification
    • Wall mounted side station with angled shelf storage, drawer module and sink base

      Length 57.75", depth 19", height 21.75" 

      SS6310-L Side Station - Sink LEFT
      SS6310-R Side Station - Sink RIGHT 

    Technical specification
    • Unique ref.midmark-artizan-whss5800
    • Product familyDental Equipment
    • Product groupArtizan® Expressions
    • TypeObject (single object)
    • Date of publishing2019-08-01
    • Edition number1
    • Height (inches)21.75
    • Width (inches)57.75
    • Depth (inches)19
    Related
    • Material mainWood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Other Furniture
    • IFC classificationFurniture
    • UNSPSC nameCabinets
    • UNSPSC code30161801
    • CSI MasterFormat 2014 Code12 35 70.74
    • CSI MasterFormat 2014 TitleDental Casework
    • OmniClass Number23-25 17 13
    • OmniClass TitleDental Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit