Publish your products
Synthesis® Central Station - CS1 - 59" L x 72" H
Synthesis® Central Station - CS1 - 59" L x 72" H
Synthesis® Central Station - CS1 - 59" L x 72" H
    Midmark

    Synthesis® Central Station - CS1 - 59" L x 72" H

    Midmark Synthesis Central Stations are the ideal solution for dental multi-room plans. Saving valuable floor space, central stations offer storage on both sides for the dentist and assistant. With a width of 18 inches, the Synthesis Central Station requires approximately 55% less floor space than a traditional wall and side cabinet installation. More usable floor space provides greater flexibility for your space utilization.

    Standard Features

    • 18-gauge steel frame
    • Full-extension ball-bearing glides
    • Concealed steel hinges
    • Multiple handle and panel styles
    • Seamless panels and polystyrene drawers


    Technical specification
    • Unique ref.midmark-synthesis-cs1
    • Product familyDental Equipment
    • Product groupSynthesis® Cabinetry
    • TypeObject (single object)
    • Date of publishing2019-11-01
    • Edition number1
    • Height (inches)72
    • Width (inches)59
    • Depth (inches)18
    Related
    • Material mainWood
    • Material secondaryCarbon Steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Other Furniture
    • IFC classificationFurniture
    • UNSPSC nameCabinets
    • UNSPSC code30161801
    • CSI MasterFormat 2014 Code12 35 70.74
    • CSI MasterFormat 2014 TitleDental Casework
    • OmniClass Number23-25 17 13
    • OmniClass TitleDental Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit