Publish your products
Synthesis® Steri-Center - 12'
Synthesis® Steri-Center - 12'
Synthesis® Steri-Center - 12'
    Midmark

    Synthesis® Steri-Center - 12'

    4.6 out of 5 stars4.6(5 reviews)

    Available in 8', 10' or 12' configurations or custom configurations

    Soft-close, concealed, 110-degree opening hinges

    Soft-close, full-extension, ball bearing glides for durability and ease of use

    Durable steel-frame construction delivers long life and consistent drawer and door performance

    Seamless, polymer-covered panels and seamless, polystyrene drawers for proper asepsis control

    Multiple handle and panel styles

    Specification
      1. Door and Drawer Finish – PVC thermofoil (solid, metallic and woodgrain colors)
      2. Frame Finish – PVC thermofoil over electrostatic powder-coated baked-on paint (metallic and woodgrain colors), electrostatic powder-coated baked-on paint (solid colors)
      3. Frame Material – 18-gauge cold-rolled steel
      4. Slides – Soft close full-extension ball-bearing slides secured to a steel foundation
      5. Hinges - Soft-close, concealed, 110-degree opening, nickel-plated metal, and clip-on mount
      6. Drawers – One-piece seamless polystyrene drawers
      7. Handles – Integrated, insert and brushed-nickel pull styles
    Technical specification
    • Unique ref.midmark-synthesis-steri-center-12
    • Product familyDental Equipment
    • Product groupSynthesis® Cabinetry
    • TypeObject (single object)
    • Date of publishing2020-12-11
    • Edition number1
    • Width (inches)144
    • Depth (inches)25
    Related
    • Material mainWood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Other Furniture
    • IFC classificationFurniture
    • UNSPSC nameCabinets
    • UNSPSC code30161801
    • CSI MasterFormat 2014 Code12 35 70.74
    • CSI MasterFormat 2014 TitleDental Casework
    • OmniClass Number23-25 17 13
    • OmniClass TitleDental Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit