Publish your products
Synthesis® Treatment Station - TS5 - 57.38" H
Midmark

Synthesis® Treatment Station - TS5 - 57.38" H

Synthesis Treatment Stations are primary workstations for the operatory, providing storage and support at the essential twelve-o'clock position.

Standard Features

  • 18-gauge steel frame
  • Soft-close, full-extension, ball bearing glides for durability and ease of use
  • Soft-close, concealed, 110-degree opening hinges
  • Multiple handle and panel styles
  • Seamless panels and polystyrene drawers

TS5 – Base and full midsection with valance cap

Technical specification
  • Unique ref.midmark-synthesis-ts5
  • Product familyDental Equipment
  • Product groupSynthesis® Cabinetry
  • TypeObject (single object)
  • Date of publishing2019-11-01
  • Edition number1
Related
  • Material mainWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other Furniture
  • IFC classificationFurniture
  • UNSPSC nameCabinets
  • UNSPSC code30161801
  • CSI MasterFormat 2014 Code12 35 70.74
  • CSI MasterFormat 2014 TitleDental Casework
  • OmniClass Number23-25 17 13
  • OmniClass TitleDental Equipment

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit