We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Ritter 203 Treatment Table

Unique ref.: ritter-203
Brand: Midmark
Product family: Health Care Equipment and Furnishings
Product group: Manual Examination Tables
Date of publishing: 2012-04-10
Edition number: 1
Type: Object (single object)
Download (5)

When it comes to caring for patients, you need a table you can count on. The 203 is steel from its frame to its legs making it the perfect foundation for your space.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Medical - All
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Medical - All

Name Value
Height 31
Length 74
Width 27

Midmark

Properties

Name Value
Shipping Weight 175 lb
Patient Weight Capacity 400 lb

All BIM objects are real products from real manufacturers confirmed and approved