Unique ref.: | BM_Balc_Folla |
---|---|
Brand: | Midthaug |
Product family: | Balcony systems |
Product group: | Balkong + Folla |
Width (mm): | 4800 |
Height (mm): | 1250 |
Depth (mm): | 3000 |
Date of publishing: | 2015-10-15 |
Edition number: | 2 |
Type: | Object (single object) |
Product url: | http://www.midthaug.no/display.aspx?menuid=-98 |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | http://www.midthaug.no/files/Sintef.pdf |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/midthaug/product/bm_balc_folla
Material main: | Steel |
---|---|
Material secondary: | Aluminium |
Designed in: | Norway |
Manufactured in: | Norway |
BIMobject Category: | Construction - Balconies |
---|
All BIM objects are real products from real manufacturers confirmed and approved