We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Microwave Oven M8150-2

Unique ref.: M8150-2
Brand: Miele
Product family: Ovens
Product group: Microwave Ovens
Width (mm): 460
Height (mm): 372
Depth (mm): 310
Date of publishing: 2012-04-05
Edition number: 1
Type: Object (single object)
Download (2)
Miele microwaves are the perfect blend of elegant design and sophisticated technology.


Material main: Steel
Material secondary: Glass
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Kitchen - Appliances
IFC classification: Furniture
UNSPSC name: Furnaces
UNSPSC code: 40101805

All BIM objects are real products from real manufacturers confirmed and approved