Publish your products
MC-33 Hanger Plate Carrier with Uprights
MIFAB

MC-33 Hanger Plate Carrier with Uprights

MIFAB® MC-33 Series hanger plate carrier with two universal, adjustable, top support plates. Complete with three lacquered 2” x 1” x 1/8” thick structural steel uprights with 3” x 4 ½” welded steel feet and mounting hardware.
Specification
  • SKUs: MC-33
Technical specification
  • Unique ref.mc-33-hanger-plate-carrier-with-uprights
  • Product familyFixture Carriers
  • Product groupOther Fixture Carriers » Plate Type Fixture Carriers » Regular Plate Type Fixture Carriers
  • TypeObject (single object)
  • Date of publishing2021-02-26
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodeAc_10_40_67
  • Uniclass 2015 DescriptionPlumbing
  • CSI MasterFormat 2014 Code22 30 00
  • CSI MasterFormat 2014 TitlePlumbing Equipment
  • OmniClass Number23-31 00 00
  • OmniClass TitlePlumbing Specific Products and Equipment

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit