Publish your products
MC-35 Single Hanger Plate with Three Uprights
MIFAB

MC-35 Single Hanger Plate with Three Uprights

MIFAB® MC-35 Series hanger plate and exposed arm lavatory carrier with two universal, adjustable, top support plates and three white, lacquered, adjustable, cast iron exposed support arms assembled to lacquered cast iron invertible and adjustable arm supporting brackets. Complete with three lacquered 2” x 1” x 1/8” thick structural steel uprights with 3” x 4 ½” welded steel feet and mounting hardware.
Specification
  • SKUs: MC-35
Technical specification
  • Unique ref.mc-35-single-hanger-plate-with-three-uprights
  • Product familyFixture Carriers
  • Product groupOther Fixture Carriers » Plate Type Fixture Carriers » Exposed Arms
  • TypeObject (single object)
  • Date of publishing2021-02-26
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodeAc_10_40_67
  • Uniclass 2015 DescriptionPlumbing
  • CSI MasterFormat 2014 Code22 30 00
  • CSI MasterFormat 2014 TitlePlumbing Equipment
  • OmniClass Number23-31 00 00
  • OmniClass TitlePlumbing Specific Products and Equipment

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit