Publish your products
MI-HUB-TRCC Transition No Hub Coupling
MIFAB

MI-HUB-TRCC Transition No Hub Coupling

MIFAB® MI-HUB-TRCC Series shielded transition couplings are manufactured with gaskets made from neoprene compound that meets the requirements of ASTM C-564 housed inside a Type 300 stainless steel shield. Two Type 300 stainless steel clamps tightened with 5/16” Type 300 stainless steel hex head screws surround the shield to provide the sealing force. The MI-HUB-TRCC Series of shielded transition couplings are tested and certified to ASTM Standard 1460-2012 and CSA Standard B602-2016 and listed with I.A.P.M.O. All models are listed to the National Plumbing Code of Canada and relevant Canadian Standard(s) and bear the cUPC mark of conformity. Non constant temperature rating is 140 F.
Specification
  • SKUs: MI-HUB-TRCC-1125, MI-HUB-TRCC-150, MI-HUB-TRCC-220, MI-HUB-TRCC-330
Technical specification
  • Unique ref.mi-hub-trcc-150-transition-no-hub-coupling
  • Product familyCouplings
  • Product groupTransition Couplings
  • TypeObject (single object)
  • Date of publishing2021-02-26
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Joints
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodeAc_10_40_67
  • Uniclass 2015 DescriptionPlumbing
  • CSI MasterFormat 2014 Code22 05 16
  • CSI MasterFormat 2014 TitleExpansion Fittings and Loops for Plumbing Piping
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit