Publish your products
MI-SOLID-SA Side Access Solids Interceptor
MIFAB

MI-SOLID-SA Side Access Solids Interceptor

MIFAB® MI-SOLID-SA Series side access Type 304 14 gauge stainless steel solids interceptor with internal stainless steel perforated sediment bucket connected to a removable and gasketed side access latched lid. Interceptor complete with 2” female threaded inlet, 2” female threaded outlet on each side for right or left hand installation and internal stainless steel flow control.
Specification
  • SKUs: MI-SOLID-SA
Technical specification
  • Unique ref.mi-solid-sa-side-access-solids-interceptor
  • Product familyInterceptors
  • Product groupSediment and Solid Interceptors
  • TypeObject (single object)
  • Date of publishing2021-02-26
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other Plumbing
  • UNSPSC nameTraps and strainers
  • UNSPSC code401425
  • Uniclass 2015 CodePr_65_52_25
  • Uniclass 2015 DescriptionDrainage traps and accessories
  • CSI MasterFormat 2014 Code22 00 00
  • CSI MasterFormat 2014 TitlePlumbing
  • OmniClass Number23-27 55 35
  • OmniClass TitleLiquid Separators
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit