Publish your products
MI-XHUB Heavy Duty No Hub Coupling
MIFAB

MI-XHUB Heavy Duty No Hub Coupling

MIFAB® Series MI-XHUB heavy duty shielded no hub couplings are manufactured with gaskets made from neoprene that meets the requirements of ASTM C-564 housed inside a Type 304 stainless steel corrugated shield. Four (2” through 4” size), six (5” through 15” size) Type 304 stainless steel clamps tightened with 3/8” Type 305 stainless steel hex head screws surround the shield to provide the sealing force. MI- XHUB Series Couplings are tested and certified to the ASTM-C1540-2015 and CSA B602-2016 Standards and are listed with IAPMO. The MI-XHUB are also tested and certified by Intertek Testing Services to the CAN/ULC S102.2-10 “Smoke Test”. The MI-XHUB are tested by I.A.P.M.O. to comply to the FM 1680-1989 Standard (except for markings).

Technical specification
  • Unique ref.MI-XHUB
  • Product familyCouplings
  • Product groupOther Couplings
  • TypeObject (single object)
  • Date of publishing2021-05-15
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other Plumbing
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_65_52_07_28
  • Uniclass 2015 DescriptionFlexible couplings between below-ground drainage pipes
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit