Publish your products
T275 4 3/4″ Wide, 2 3/4″ Deep Trench Drain Body & Sytem
MIFAB

T275 4 3/4″ Wide, 2 3/4″ Deep Trench Drain Body & Sytem

MIFAB® T275 Series, 4 3/4” wide, 2 ¾” deep, 40” long (or length as needed), non sloped trench drain system. Body is manufactured from 14 gauge steel and finished with an acid resistant powder epoxy coating. Each body has slotted tabs on both sides of the body, 10” apart, for rebar tie down and leveling. Bodies have flanged ends to connect to each other with a neoprene rubber gasket in between. End and bottom outlets are available in 2” or 3” no hub outlet connections and are fabricated as part of the trench drain system. 20” long polypropylene grates are provided as standard (Suffix –HPP) along with grate lockdown hardware for each grate to secure to the body. Class A and E grates are also available with H-20 and / or ADA compliance. End caps and catch basins are also available.

Technical specification
  • Unique ref.T275
  • Product familyDrains
  • Product groupTrench Drains » All
  • TypeObject (single object)
  • Date of publishing2021-05-15
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other Plumbing

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit