Publish your products
WID Exterior Access Door/Walk-In Door
MIFAB

WID Exterior Access Door/Walk-In Door

MIFAB® WID exterior access doors are designed to provide convenient access to any exterior application, or anywhere that requires protection against air leakage and/ or water penetration. WID doors are also designed to serve the custom air handling equipment manufacturers, as well as mechanical contractors who field assemble built-up air handling systems. All WID doors are manufactured with extruded aluminum flanged frames and door panel frames. Door panels are satin coat steel with optional stainless steel and aluminum sheet inserts. Door panels are insulated and gasketed. WID doors can be manufactured in custom sizes from 12” x 12” to 96” x 96”. Available in 1″, 1 1/2″, 2″ Insulation Thickness.

Specification
  • WID Exterior Access Door/Walk-In Door

Technical specification
  • Unique ref.wid-exterior-access-door-walk-in-door
  • Product familyAccess Doors
  • Product groupUniversal
  • TypeObject (single object)
  • Date of publishing2021-09-16
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Access doors & panels
  • Uniclass 2015 CodeTE_10_40_10
  • Uniclass 2015 DescriptionAccess doors and traps
  • CSI MasterFormat 2014 Code08 31 13
  • CSI MasterFormat 2014 TitleAccess Doors and Frames
  • OmniClass Number23-17 11 27 13
  • OmniClass TitleAccess Doors

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit