Publish your products
Montecito® Series Picture Window, 1' 6" to 8' 0" Width, 1' 6" to 6' 0" Height
Archived

Montecito® Series Picture Window, 1' 6" to 8' 0" Width, 1' 6" to 6' 0" Height

Maximize your view in the living room, dining room and master bedroom with a Milgard vinyl picture window. Combine with other window styles for ventilation. Available in white or tan colors with virtually endless grid options.

Possible Combinations
All Milgard windows and doors are built to your specifications. So while we're showing a few sample combinations, there are literally hundreds of products to combine and ways to combine them. A Milgard Certified Dealer can help you explore the possibilities.
Specification
  • https://www.milgard.com/professionals/technical-resources
Technical specification
  • Unique ref.milgard-205
  • Product familyFixed Windows
  • Product groupMontecito™ Series
  • TypeObject (single object)
  • Date of publishing2017-01-17
  • Edition number1
Related
  • Material mainVinyl
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWindows - Fixed Frame Windows
  • IFC classificationWindow
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 53 13
  • CSI MasterFormat 2014 TitleVinyl Windows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit