We are using cookies to provide our services

By using our services you agree to our use of cookies

Trinsic™ Series Awning

Unique ref.: milgard-trinsic-awning
Brand: Milgard Windows and Doors
Product family: Awning Windows
Product group: Trinsic™ Series
Date of publishing: 2018-08-13
Edition number: 1
Type: Object (single object)
Download (2)

Trinsic Series is a contemporary vinyl window designed with a narrow frame and features an expansive viewable glass area to help you embrace modern home design. You’ll enjoy:

  • A contemporary and narrow frame to highlight your view
  • Even sightlines for a cohesive, aesthetically pleasing look
  • Low profile hardware, uniquely designed for this series, that practically disappears from view
  • An ENERGY STAR® package tailored to your region for an energy efficient home
  • The Milgard Full Lifetime Warranty for peace of mind

Trinsic Series is being introduced throughout 2018 and may not be available in your area at this time. Visit https://www.milgard.com/expert-consultation to be connected to a Milgard Architectural Representative for any questions regarding this product.


Material main: Vinyl
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Windows - Opening Hinge
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: L413
Uniclass 1.4 Description: Windows
Uniclass 2.0 Code: PR-59-97
Uniclass 2.0 Description: Windows
Uniclass 2015 Code: EF_25_30
Uniclass 2015 Description: Doors and windows
NBS Reference Code: 59-97
NBS Reference Description: Windows
CSI MasterFormat 2014 Code: 08 53 13
CSI MasterFormat 2014 Title: Vinyl Windows
OmniClass Number: 23-17 13 17 21
OmniClass Title: Plastic Awning Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
Color - Exterior White ; Tan ; Clay ; Sand ; Ivory ; Fog ; Silver ; Tweed ; Classic Brown ; Espresso ; Bronze
Color - Interior White ; Tan ; Clay
Frame Material Vinyl
Intended Function Awning Window
Window Style Awning Window

All BIM objects are real products from real manufacturers confirmed and approved