We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Extrem - Single Outswing Door and Sidelight

Unique ref.: extrem-ens-poe1-lateral
Brand: MINCO
Product family: Wood-Alu doors
Product group: Extrem 66
Width (mm): 1100
Height (mm): 2450
Date of publishing: 2019-11-08
Edition number: 1
Type: Object (single object)
Download (3)

EXTREM POE1 entrance door

Unlike French windows, the English-style opening is outwards. Not often used in houses, it finds its place in public buildings.

Thermal performance
Uw = 1.0 W/m².K

Acoustic performance
RAtr = 31 to 40 dB

48mm standard triple glazing
Ug = 0.50 W/m².K

Eclaz triple glazing
Ug = 0.50 W/m².K

  • Warm edge spaces 
  • Fully recyclable window


Material main: Wood
Material secondary: Aluminium
Designed in: France
Manufactured in: France

BIMobject Category: Doors - Swing
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
Uniclass 2015 Code: Pr_30_59_24
Uniclass 2015 Description: Doorsets
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
CSI MasterFormat 2014 Code: 08 10 00
CSI MasterFormat 2014 Title: Doors and Frames
OmniClass Number: 23-17 11 00
OmniClass Title: Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
This product is available in:
Europe
  • Belgium
  • France
  • Luxembourg
  • Switzerland
North America
  • Guadeloupe
  • Martinique
  • Saint Lucia
Oceania
  • New Caledonia

BIMobject SEEK Properties

Doors - Swing

Name Value
Color Red ; Beige ; Blue ; Green ; Grey ; Brown ; White ; Black ; Oak ; Pine
Door Height 1850 mm — 2450 mm
Door Jamb Depth 70 mm — 206 mm
Door Width 766 mm — 3160 mm
Glazing Thickness 24 mm — 48 mm
Material Aluminium ; Wood
Maximum Door Height 2450 mm
Maximum Door Width 1100 mm
Minimum Door Width 432 mm
Solar Heat Gain Coefficient 0.39
Static Water Pressure E600b
STC Rating 40
U Value 1 — 1.3
Visible Light Transmission 0.57

All BIM objects are real products from real manufacturers confirmed and approved