We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Tonus - Set of 2 Windows

Unique ref.: tonus-ens-1x2-zones
Brand: MINCO
Product family: Wood-Alu windows
Product group: Tonus
Width (mm): 3200
Height (mm): 3210
Date of publishing: 2019-11-08
Edition number: 1
Type: Object (single object)
Download (3)

TONUS fixed window

Tonus is the fusion between modern design and performance, with a straight and sober profile; it integrates with all types of individual or collective housing. Thanks to its performances, this window can be integrated into Wood Frame Houses (MOB), Low Consumption Buildings (BBC) or Positive Energy Buildings (BEPOS). It's the perfect match for a touch of modernity in your home!

Thermal performance
Uw = 1.2 W/m².K

Acoustic performance
RAtr = 31 to 40 dB

  • Warm edge spaces 
  • Fully recyclable window


Material main: Wood
Material secondary: Aluminium
Designed in: France
Manufactured in: France

BIMobject Category: Windows - Opening Hinge
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: JL10
Uniclass 1.4 Description: Windows
Uniclass 2.0 Code: PR-59-97-15
Uniclass 2.0 Description: Composite Window Units
Uniclass 2015 Code: Pr_30_59_98_15
Uniclass 2015 Description: Composite window units
NBS Reference Code: 59-97-15
NBS Reference Description: Composite Window Units
CSI MasterFormat 2014 Code: 08 54 00
CSI MasterFormat 2014 Title: Composite Windows
OmniClass Number: 23-17 13 00
OmniClass Title: Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
Europe
  • Belgium
  • France
  • Luxembourg
  • Switzerland
North America
  • Guadeloupe
  • Martinique
  • Saint Lucia
Oceania
  • New Caledonia

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
Air Infiltration A4
Color - Exterior Red ; Beige ; Blue ; Green ; Grey ; Brown ; White ; Black ; Oak
Color - Interior Pine ; Oak
Depth 60 mm — 206 mm
Frame Material Aluminium ; Wood
Glazing Type Double
Height 250 mm — 3210 mm
Solar Heat Gain Coefficient 0.49
Static Water Pressure 700
U Value 1.2 — 1.3
Visible Transmittance 0.67
Width 700 mm — 3200 mm

All BIM objects are real products from real manufacturers confirmed and approved