Publish your products
GLOCAL - Cementing a New Style / The new smooth concrete collection in porcleain stoneware
GLOCAL - Cementing a New Style / The new smooth concrete collection in porcleain stoneware
GLOCAL - Cementing a New Style / The new smooth concrete collection in porcleain stoneware
GLOCAL - Cementing a New Style / The new smooth concrete collection in porcleain stoneware
GLOCAL - Cementing a New Style / The new smooth concrete collection in porcleain stoneware
GLOCAL - Cementing a New Style / The new smooth concrete collection in porcleain stoneware
GLOCAL - Cementing a New Style / The new smooth concrete collection in porcleain stoneware
GLOCAL - Cementing a New Style / The new smooth concrete collection in porcleain stoneware
GLOCAL - Cementing a New Style / The new smooth concrete collection in porcleain stoneware
    Mirage

    GLOCAL - Cementing a New Style / The new smooth concrete collection in porcleain stoneware

    5.0 out of 5 stars5.0(5 reviews)
    The power of concrete lies in the fact that it is a neutral, exceptionally versatile furnishing material, and in its ability to embody the whole material identity of the ceramic product, transforming it into a container able to bring out the very best in all types of finishes and furnishing elements. Mirage has fully exploited this characteristic feature of spattled cement, coming up with a light, delicate collection with clean-cut, yet profound textures reminiscent of the material in its most typically original guise, enhanced by a careful selection of subtle details. 12 neutral shades, ranging from white to anthracite, as well as a series of cold and warm grey nuances that combine attractively both with each other and with the materials featured in other Mirage collections to highlight the variety of furnishing and design solutions available.
    Specification
    • https://www.mirage.it/media/filer_public/5c/14/5c14061e-ab42-4bd2-80dc-9ad96950b2b6/mirage_catalogo_glocal_072019.pdf
    Technical specification
    • Unique ref.GLOCAL
    • Product familyTILES
    • Product groupCONCRETE EFFECT
    • TypeObject (single object)
    • Date of publishing2019-11-29
    • Edition number1
    Related
    • Material mainPorcelain
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • UNSPSC nameCeramic tiles or flagstones
    • UNSPSC code30131704
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City