Publish your products
E-deck The innovative decking system
E-deck The innovative decking system
E-deck The innovative decking system
E-deck The innovative decking system
    Mirage

    E-deck The innovative decking system

    3.8 out of 5 stars3.8(6 reviews)
    Rediscover the appeal of wooden floorboard- effect flooring (decking) for spaces that invite you to enjoy outdoor living in maximum comfort. This is what e_deck is all about, the new system of raised flooring in the Mirage® Evo_2/e™ project designed specifically for the 20x120 / 8"x48" and 30x120 / 12"x48" sizes. A practical solution that combines the undisputed appeal of a natural chic style with the high performance of Evo_2/e™ porcelain stoneware. Perfect for residential and commercial applications, the system guarantees easy routine cleaning of the surface, making it an ideal solution for restaurants, cafés, beach bars and any other environment demanding design and elegance without sacrificing comfort and practical use.

    Get in contact with Mirage

    Specification
    • WARNING Outdoor pavings installed unglued above the ground level are subject to the action of the wind, with the risk, in some cases, of becoming airborne. The manufacturer recommends to require the assistance of a qualified professional in order to check the suitability of the installation system above the ground adopted, in accordance with the local laws and regulations and the conditions of use. Failure to do so could result in serious injury or property damage. A ceramic slab installed on a raised pedestal system may fracture on impact if a heavy object is dropped onto it from a height, with a risk of injury to anyone standing or walking on such slab. Failure to adhere to the manufacturer’s instructions for installation of slabs on raised pedestal systems may result in serious injury. For further information and recommendations concerning the installation systems please refer to www.mirage.it or to the Evo_2/e™ 20 mm catalogue. NOTE if the application of the 20 mm slabs foresees the ceramic product used in structural installations, the project engineer and/or customer must carefully assess the project requirements with regard to the technical specifications of the slabs. To prevent the risk of damage or injury, the manufacturer recommends: With regard to a raised floor installation a ceramic slab may fracture on impact if a heavy object falls on it from any significant height. therefore the manufacturer recommends to check the specific intended use before starting the installation and to follow table for raised installation provided below. in certain conditions, reinforcing must be applied on the back of the slabs (mesh plus or galvanized steel sheet) supplied and applied by the manufacturer; With reference to any dry installation system of flooring above the ground level, the manufacturer recommends to comply with local regulations and conditions of use with regard to wind- load, loadbearing, seismic events, etc. The system includes height- adjustable supports made of polypropylene (max h 30 cm / 12"), joists in strengthened aluminium and spacers that define a 4 mm 1/8" gap between the Evo_2/e™ Mirage® porcelain stoneware slabs. Finishing accessories are available to complete the system and cater for the needs of any application.
    Technical specification
    • Unique ref.E-Deck
    • Product familyRaised floors
    • Product groupRaised Floor
    • TypeObject (single object)
    • Date of publishing2019-11-29
    • Edition number1
    Related
    • Material mainPorcelain
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryFlooring - Raised Access
    • IFC classificationFloor
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code05 31 13
    • CSI MasterFormat 2014 TitleSteel Floor Decking
    • OmniClass Number23-13 35 23 11
    • OmniClass TitleStructural Floor Decks
    • CSI UniFormat II CodeB1010
    • CSI UniFormat II TitleFloor Construction

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit