We are using cookies to provide our services

By using our services you agree to our use of cookies

;

5" Maple White Mist Character Smooth - Flair

Unique ref.: flair-maple-white-mist-5
Brand: Mirage Hardwood Floors
Product family: Flair Collection
Product group: Maple
Date of publishing: 2019-07-07
Edition number: 1
Type: Object (single object)
Download (3)
The flair collection, the natural grace and character of wood. Subtle earth surface in harmony with the matte surface.


Material main: Wood
Material secondary:
Designed in: Canada
Manufactured in: Canada

BIMobject Category: Flooring - Wood
IFC classification: Floor
UNSPSC name: Wood flooring
UNSPSC code: 30161702
Uniclass 1.4 Code: L532
Uniclass 1.4 Description: Strip flooring
Uniclass 2.0 Code: PR-45-97-xx
Uniclass 2.0 Description: Hardwood Floor Boards
Uniclass 2015 Code: Ss_30_20_95
Uniclass 2015 Description: Wood strip and board fine flooring systems
NBS Reference Code: 45-97-xx
NBS Reference Description: Hardwood Floor Boards
CSI MasterFormat 2014 Code: 09 64 00
CSI MasterFormat 2014 Title: Wood Flooring
OmniClass Number: 23-15 17 13 11
OmniClass Title: Wood Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
This product is available in:
North America
  • Canada

All BIM objects are real products from real manufacturers confirmed and approved