Publish your products
Strut Support
Strut Support
Strut Support
Strut Support

    Strut Support

    4.8 out of 5 stars4.8(5 reviews)

    Strut Series Supports are built to accommodate conduit, electrical or solar pipes, as well as all kinds of mechanical piping. These models are available in widths from 8″ up to 48″, with heights up to 18″ above the roof.

    All metal parts are either hot-dipped-galvanized or stainless steel, and the support uses standard 1-5/8″ channel strut, allowing for easy connection of pipe clamps. The support height can be easily adjusted on-site. The base material is UV-stable polycarbonate, which will not dry out or crumble like conduit supports made of foam or rubber.

    Specification
    • A pipe support with “strut” used to support roof-mounted electrical conduit, solar piping, gas pipes, and other mechanical piping. Unique design absorbs thermal expansion and contraction of pipes thus preventing damage to the roof membrane. Pipes rest on a strut system which is made of hot-dip galvanized steel. The pipe support base is made of polycarbonate resin, and all other metal parts are made of hot-dip galvanized or stainless steel. 

    Technical specification
    • Unique ref.strut-support
    • Product familyPipe Supports
    • Product groupStrut Supports
    • TypeObject (single object)
    • Date of publishing2022-05-26
    • Edition number1
    Related
    • Material mainPolycarbonate
    • Material secondarySteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Pipe Support
    • CSI MasterFormat 2014 Code23 05 29
    • CSI MasterFormat 2014 TitleHangers and Supports for HVAC Piping and Equipment

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit