Publish your products
blossom coathanger
Mitab

blossom coathanger

Blossom in a distinct and elegant family of products inspired by the flowers of nature. Multiple variants of hangers and a mirror creates the Blossom-family. Blossom fit into most public spaces. Steady, with quality finish and care for details Blossom stands out as a serie. Configuration: Wooden details in birch, oak or stain. Metal parts in Protech-green chrome or powder coating. Floor-standing hanger have swivel hangers on top and mid level.
Technical specification
  • Unique ref.blossom_coathanger
  • Product familyFurniture
  • Product groupCoat Hanger
  • TypeObject (single object)
  • Date of publishing2012-01-29
  • Edition number1
  • Height (mm)1860
  • Width (mm)320
  • Depth (mm)320
Related
  • Material mainChrome
  • Material secondaryWood
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Hooks & Hangers
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit