Publish your products
Core L
MMA

Core L

Core is used as a central distrubution of heat to radiators. By centralising the distrubution, balancing, adjusting and controlling in one place to simplify deployment, maintanence and unauthorised manupulation. Each heating plant can be client adjusted for that specific amount of heat emitters that can be installed in the facility. Core L is the heating plant where only control of the flow via the distributors is necessary. This is ensured through the static balancing valve STV. Radiators can be regulated with traditional thermostatic valves and thermostats on the radiators. Core L can also be delivered in a waterprotected box. The size of the box will vary depending on the number of heat emitters.
Specification
  • • Centralised distribution and controlling of the heating plant • Balanced and adjusted by the factory • Assemblied and ready to install Pressure class PN 6 Maximum temperature 90°C Material Brass Packing - EPDM Connections Minimum temperature 5°C Secondary: W24x19 mm external thread Primary: G 3/4” external thread
Technical specification
  • Unique ref.core_l
  • Product familyCore
  • Product groupL
  • TypeObject (single object)
  • Date of publishing2018-06-05
  • Edition number1
Related
  • Material mainBrass
Classification
  • BIMobject CategoryHVAC - Heaters
  • IFC classificationHeat Exchanger
  • Uniclass 2015 CodeSs_60_40_37
  • Uniclass 2015 DescriptionHeating systems

Region availability

Europe
Denmark
Finland
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit