Publish your products
MMI Pair Door with Single Rabbet Frame
MMI Pair Door with Single Rabbet Frame
MMI Pair Door with Single Rabbet Frame
MMI Pair Door with Single Rabbet Frame
    Archived

    MMI Pair Door with Single Rabbet Frame

    The MMI Pair Door with Single Rabbet Frame offers the same features as the Unequal Rabbet: not only used as entry or interior doors but also as exit and fire doors that requires a larger opening; but in addition to these, its depth allows the frame to be used on thinner walls. The panels open in opposing hand. For typical use in commercial, industrial, educational, public and health markets. Available frame profile depth from 3 3/4" to 13 1/2" for Masonry & to 9 1/2" for Drywall.
    Specification
    • 2" Frame Face with option of 4" Face Header. Each door is supplyed with a closer reinforcement, an extended upper hinge reinforcement and the exclusive patented SUPERIOR STRONG TAB, besides several preparations for hardware as exit device, cylindrical lock, deadbolt, mortise, mortise panic, etc. Its universal handing allows the door to be used in both, left or right hand. Each panel has 10 different options for cutouts that provide a wide range of designs and 6 different options for core as polystyrene, honeycomb, steel stiffened, acoustic non certified, lead & bullet level 3 & 4. Panel and frame are available on cold rolled steel or galvanneal steel, 18 or 16 gauge for panel, and gray primer or color powder coat.
    Technical specification
    • Unique ref.MMI_SR_D
    • Product familyExterior / Interior Double Door
    • Product groupSingle Rabbet Frame
    • TypeObject (single object)
    • Date of publishing2016-10-10
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryPolystyrene (EPS)
    • Designed inUnited States
    • Manufactured inMexico
    Classification
    • BIMobject CategoryDoors - Sets
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_30_59_24
    • Uniclass 2015 DescriptionDoorsets
    • CSI MasterFormat 2014 Code08 11 00
    • CSI MasterFormat 2014 TitleMetal Doors and Frames
    • OmniClass Number23-17 11 13
    • OmniClass TitleMetal Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit