Publish your products
Nipo
Nipo
Nipo
    Mobel

    Nipo

    Nipo is a solid wood chair whose form is reminiscent of the stark simplicity of Finnish rustic furniture. Excellent sitting comfort is achieved by gently inclining seat and backrest. The solid wood seat and frame are slightly apart which allows wood to stretch and contract. Every part of the chair’s structure is carefully designed with efficient material utilisation and industrial production in mind. Skilfully manufactured in Finland, the traditional wood joints and structural details enrich the meticulously finished effect. The restrained design makes the chair suitable for church halls and higher end cafés, for instance.
    Technical specification
    • Unique ref.Nipo
    • Product familyFurniture
    • Product groupChairs
    • TypeObject (single object)
    • Date of publishing2012-09-19
    • Edition number1
    • Height (mm)800
    • Width (mm)470
    • Depth (mm)500
    Related
    • Material mainWood
    • Designed inFinland
    • Manufactured inFinland
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12_22
    • Uniclass 2015 DescriptionDining chairs
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit