Publish your products
TUCANA Cykelstativ mellem
TUCANA Cykelstativ mellem
TUCANA Cykelstativ mellem
TUCANA Cykelstativ mellem

    TUCANA Cykelstativ mellem

    TUCANA
    Technical specification
    • Unique ref.1218-S
    • Product familyTUCANA
    • Product groupBike racks
    • TypeObject (single object)
    • Date of publishing2021-07-01
    • Edition number1
    • Height (mm)800
    • Width (mm)400
    • Depth (mm)60
    Related
    • Material mainPowder coated steel
    • Weight Net (Kg)12
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50
    • Uniclass 2015 DescriptionFurnishings
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    Europe
    Denmark
    Norway
    Sweden