Publish your products
Electra 3 seat sofa
Bombastik

Electra 3 seat sofa

Electra is a series of design furniture that, thanks to its attractive design, fits perfectly in every public environment, e.g. lobby or the waiting room. The sofas has high comfort and gives warmth to the rest of the room. Options:Electra is available as: armchair, 2-seat sofa and 3-seat sofa. Also available in the Electra series is a coffee table. Steel details in chrome or silver.
Technical specification
  • Unique ref.23383
  • Product familyEasy chairs / sofas
  • Product groupElectra
  • TypeObject (single object)
  • Date of publishing2011-12-02
  • Edition number1
  • Height (mm)750
  • Width (mm)1775
  • Depth (mm)770
Related
  • Material mainFabric
  • Material secondaryChrome
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Sofas
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit