Publish your products
Landscape Pro Slim Electric Fireplace
Landscape Pro Slim Electric Fireplace

    Landscape Pro Slim Electric Fireplace

    The Landscape Pro Slim is the ideal slim electric fireplace for installations into a 2" x 6" wall.

    Our most compatible fireplace design for mounting alongside a TV to create a sleek, one-of-a-kind entertainment center.

    Features

    • Sizes: 44″, 56″, 68″, 80″, & 96″
    • Slim 6" firebox
    • Built-in, clean-face, or wall-mount
    • 5,000 BTU high-efficiency ceramic burner
    • Full RGB color spectrum flame colors
    • Multicolor downlighting and ember bed
    • Bluetooth and Wi-Fi enabled with a fully featured app
    • Works with Google Home and Alexa
    • Media included: driftwood logs, clear and black smoke acrylic stone
    • Outdoor use approved
    Specification
    • Model

         LPS 44"

         LPS 56"

         LPS 68"

         LPS 80"

         LPS 96"

      Unit
      Width

         44-1/16"

         56-1/16"

         68-1/16"

         80-1/16"

         96-1/16"

      Unit
      Height

         23-3/4"

         23-3/4"

         23-3/4"

         23-3/4"

         23-3/4"

      Unit
      Depth

         5-3/8"

         5-3/8"

         5-3/8"

         5-3/8"

         5-3/8"

      Framing
      Width

         44-1/4"

         56-1/4"

         68-1/4"

         80-1/4"

         96-1/4"

      Framing
      Height

         24-1/8"

        24-1/8"

         24-1/8"

         24-1/8"

         24-1/8"

      Framing
      Depth

         6"

         6"

         6"

         6"

         6"

    Technical specification
    • Unique ref.landscape-pro-slim-electric-fireplace
    • Product familyLinear Electric Fireplace
    • Product groupLED Electric Fireplaces
    • TypeObject (single object)
    • Date of publishing2024-06-18
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Material secondaryTempered glass
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • IFC classificationSpace Heater
    • Uniclass 2015 CodePr_70_60_36_74
    • Uniclass 2015 DescriptionRoom heaters
    • CSI MasterFormat 2014 Code10 30 00
    • CSI MasterFormat 2014 TitleFireplaces and Stoves
    • OmniClass Number23-19 17 11
    • OmniClass TitleElectric Fireplace

    Region availability

    Oceania North America
    Australia
    Canada
    Mexico
    Puerto Rico
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit