Publish your products
Orion® Slim Virtual Electric Fireplace
Orion® Slim Virtual Electric Fireplace
Orion® Slim Virtual Electric Fireplace

    Orion® Slim Virtual Electric Fireplace

    Experience the innovative Orion Slim virtual fireplace, which utilizes the most optimized technology to create the most lifelike fire in an electric fireplace.

    This single-sided virtual electric fireplace features Heliovision® flame technology. The Orion Slim features a simple slide-in installation into a 6" wall or wall-mounted in any room in the house.

    Features

    • Sizes: 52", 60", 76", 100"
    • 6" deep firebox
    • Multi-sided built-in: built-in, wall mount, or 2x6" recessed
    • 5,000 BTU high-efficiency ceramic burner
    • 3 flame styles, 6 flame colors, 3 flame speeds
    • Multicolor downlighting and ember bed
    • Bluetooth and Wi-Fi enabled with a fully featured app
    • Works with Google Home and Alexa
    • Media included: driftwood logs and reflective glass
    Specification
    • Model  Orion Slim 52"  Orion Slim 60"  Orion Slim 76"  Orion Multi 100"
      Unit
      Width
        52-3/8"  60"  76-5/8"  101"
      Unit
      Height
        19-5/8"  19-5/8"  19-5/8"  19-5/8"
      Unit
      Depth
        6-5/16"  6-5/16"  6-5/16"  6-5/16"
      Framing
      Width
        50-3/4"  58-1/2"  75-1/8"  99-1/2"
      Framing
      Height
        19-1/8"  19-1/8"  19-1/8"  19-1/8"
      Framing
      Depth
        6" min.  6" min.  6" min.  6" min.

      Keywords: electric fireplace, electric fireplaces, electric fireplace insert

    Technical specification
    • Unique ref.orion-slim-fireplace
    • Product familyLinear Electric Fireplace
    • Product groupVirtual Electric Fireplaces
    • TypeObject (single object)
    • Date of publishing2024-06-18
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Material secondaryTempered glass
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • IFC classificationSpace Heater
    • Uniclass 2015 CodePr_70_60_36_74
    • Uniclass 2015 DescriptionRoom heaters
    • CSI MasterFormat 2014 Code10 30 00
    • CSI MasterFormat 2014 TitleFireplaces and Stoves
    • OmniClass Number23-19 17 11
    • OmniClass TitleElectric Fireplace

    Region availability

    Oceania North America
    Australia
    Canada
    Mexico
    Puerto Rico
    U.S. Virgin Islands
    United States