Publish your products
Orion® Traditional Virtual Electric Fireplace
Orion® Traditional Virtual Electric Fireplace
Orion® Traditional Virtual Electric Fireplace

    Orion® Traditional Virtual Electric Fireplace


    Experience the innovative Orion Traditional virtual electric fireplace, which utilizes the most optimized technology to create the most lifelike fire in an electric fireplace.

    This traditional insert or built-in virtual electric fireplace features Heliovision® flame technology. The Orion Traditional utilizes the most optimized fireplace technology, creating the most life-like fire in an electric fireplace.

    Features

    • Sizes: 26", 30", 36", 42", 54"
    • 10-12" deep firebox
    • Insert or built-in
    • 6,800 BTU high-efficiency ceramic burner
    • 3 flame styles, 6 flame colors, 3 flame speeds
    • Multicolor downlighting and ember bed
    • Bluetooth and Wi-Fi enabled with a fully featured app
    • Works with Google Home and Alexa
    • Media included: driftwood logs and reflective glass



    Specification
    • Model  Orion
        Trad. 26"
        Orion
       Trad. 30"
        Orion
        Trad. 36"
       Orion
        Trad. 42"
       Orion
       Trad. 54"
      Unit
      Width
        25"  30-1/2"  35"  41"  53-3/8
      Unit
      Height
        19-5/8"  19-5/8"  24-13/16"  27-13/16"  33-13/16"
      Unit
      Depth
        9-7/8"  9-7/8"  9-7/8"  9-7/8"  9-7/8"
      Framing
      Width
        23"  28-1/4"  32-5/8"  38-3/4"  50-15/16"
      Framing
      Height
        18-3/4"  18-3/4"  23-7/8"  26-3/4"  32-3/4"
      Framing
      Depth
        10" min.  10" min.  10" min.  10" min.  10" min.

      Keywords: electric fireplace, electric fireplaces, electric fireplace insert

    Technical specification
    • Unique ref.orion-traditional-fireplace
    • Product familyTraditional Electric Fireplace
    • Product groupVirtual Electric Fireplace
    • TypeObject (single object)
    • Date of publishing2024-06-18
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Material secondaryTempered glass
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • IFC classificationSpace Heater
    • Uniclass 2015 CodePr_70_60_36_74
    • Uniclass 2015 DescriptionRoom heaters
    • CSI MasterFormat 2014 Code10 30 00
    • CSI MasterFormat 2014 TitleFireplaces and Stoves
    • OmniClass Number23-19 17 11
    • OmniClass TitleElectric Fireplace

    Region availability

    Oceania North America
    Australia
    Canada
    Mexico
    Puerto Rico
    U.S. Virgin Islands
    United States