Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
modernform-workplace/products/02dab817-ad1b-4da7-a7e9-164a0d217fbc
Home
Categories
Furniture
Office Desks & Tables
Modernform Conference Table Board 220x120
Unavailable in United States
Modernform โมเดอร์นฟอร์ม
Follow
Modernform Conference Table Board 220x120
4.2
(14 reviews)
Modernform Conference Table Board 220x120
Download
Technical specification
Technical specification
Unique ref.
Modernform_Conference_Table_Board_220x120
Product family
Desks&Tables
Product group
Conference Table
Type
Object (single object)
Date of publishing
2020-12-18
Edition number
1
Height (mm)
745
Width (mm)
2200
Depth (mm)
1200
Links
Links
Product url
https://www.modernform.co.th/product/board-2/?lang=en
Related
Related
Material main
MDF board
Material secondary
MDF board
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Furniture - Office Desks & Tables
Region availability
Asia
Thailand
Similar products
Modernform โมเดอร์นฟอร์ม
Modernform Orbix L-shape Desk 4 Seat with Flip-up
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Expansion Meeting Table without Center Leg with Straight Leg and Power Outlet - 2614BBP
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Expansion Meeting Table without Center Leg with Straight Leg and Power Outlet
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Manager Desk with Right-hand Side Cabinet
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Meeting Table with Turnbox 2 Set
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Manager Desk with Right-hand Flip-up
Download