Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
modernform-workplace/products/1e2f2fcc-09fb-4e3a-a73d-162cd4032c2d
Home
Categories
Furniture
Office Desks & Tables
Modernform Conference Table Kontrol ML 260x130
Unavailable in United States
Modernform โมเดอร์นฟอร์ม
Follow
Modernform Conference Table Kontrol ML 260x130
Modernform Conference Table Kontrol ML 260x130
Download
Technical specification
Technical specification
Unique ref.
Modernform_Conference_Table_Kontrol_ML_260x130
Product family
Desks&Tables
Product group
Conference Table
Type
Object (single object)
Date of publishing
2020-12-18
Edition number
1
Height (mm)
720
Width (mm)
2600
Depth (mm)
1300
Links
Links
Product url
https://www.modernform.co.th/product/kontrol/?lang=en
Related
Related
Material main
Particleboard
Material secondary
Steel
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Furniture - Office Desks & Tables
Region availability
Asia
Thailand
Similar products
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Manager Desk with Left-hand Side Cabinet
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Manager Desk with Right-hand Side Cabinet
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix L-shape Desk 4 Seat with Flip-up
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Expansion Meeting Table without Center Leg with Angled Leg and and Power Outlet
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix L-shape Desk with Left-Hand flip-up
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Manager Desk with Right-hand Flip-up
Download