Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
modernform-workplace/products/a8f86bbc-dbfb-40ea-ad9e-bff942e88bcc
Home
Categories
Furniture
Office Desks & Tables
Modernform Double Desk 2 Seat Neon A NA2SL1408G
Unavailable in United States
Modernform Workplace โมเดอร์นฟอร์ม
Follow
Modernform Double Desk 2 Seat Neon A NA2SL1408G
Modernform Double Desk 2 Seat Neon A NA2SL1408G
Download
Technical specification
Technical specification
Unique ref.
Modernform_Double_Desk_2_Seat_Neon_A_NA2SL1408G
Product family
Desks&Tables
Product group
Double Desks
Type
Object (single object)
Date of publishing
2020-12-18
Edition number
1
Height (mm)
745
Width (mm)
1400
Depth (mm)
800
Links
Links
Product url
https://www.modernform.co.th/product/neon-a-manager/?lang=en
Related
Related
Material main
Particleboard
Material secondary
Aluminium
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Furniture - Office Desks & Tables
Region availability
Asia
Thailand
Similar products
SEPS2BIM
E0818 - Module, Wardrobe, Extended, Patient Bedroom - Family
3.5
(
15
)
Download
Watson
M2 Desk
3.7
(
18
)
Download
Icons of Denmark
Spire Rectangular Coffee Table - W1200xD600xH400mm
4.7
(
10
)
Download
Watson
C9 Desk
Download
Winsted
Prestige Sight-Line Consoles - 24" stations, 45°
4.6
(
8
)
Download
USM Modular Furniture
Shared table 3000x1000 mm
4.0
(
5
)
Download