Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
modernform-workplace/products/ee7d5b40-8cc4-4c4d-8246-1ce1f55e0ebf
Home
Categories
Furniture
Office Desks & Tables
Modernform High Table Stand STO2S1604
Unavailable in United States
Modernform โมเดอร์นฟอร์ม
Follow
Modernform High Table Stand STO2S1604
4.5
(6 reviews)
Modernform High Table Stand STO2S1604
Download
Technical specification
Technical specification
Unique ref.
Modernform_High_Table_Stand_STO2S1604
Product family
Desks&Tables
Product group
High Table
Type
Object (single object)
Date of publishing
2020-12-18
Edition number
1
Height (mm)
1100
Width (mm)
1600
Depth (mm)
450
Links
Links
Product url
https://www.modernform.co.th/product/cosmos/?lang=en
Related
Related
Material main
Particleboard
Material secondary
Steel
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Furniture - Office Desks & Tables
Region availability
Asia
Thailand
Similar products
Modernform โมเดอร์นฟอร์ม
Modernform Orbix L-shape Desk 4 Seat with Flip-up
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Expansion Meeting Table without Center Leg with Straight Leg and Power Outlet - 2614BBP
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Expansion Meeting Table without Center Leg with Straight Leg and Power Outlet
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Manager Desk with Right-hand Side Cabinet
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Meeting Table with Turnbox 2 Set
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Manager Desk with Right-hand Flip-up
Download