Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
modernform-workplace/products/7cedc943-20c5-472c-b710-4483f4f54d51
Home
Categories
Furniture
Office Desks & Tables
Modernform Meeting Table Cosmos O 320x120
Unavailable in United States
Modernform โมเดอร์นฟอร์ม
Follow
Modernform Meeting Table Cosmos O 320x120
4.8
(17 reviews)
Modernform Meeting Table Cosmos O 320x120
Download
Technical specification
Technical specification
Unique ref.
Modernform_Meeting_Table_Cosmos_O_320x120
Product family
Desks&Tables
Product group
Meeting Table
Type
Object (single object)
Date of publishing
2020-12-02
Edition number
1
Height (mm)
720
Width (mm)
3200
Depth (mm)
1200
Links
Links
Product url
https://www.modernform.co.th/product/cosmos/?lang=en
Related
Related
Material main
Particleboard
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Furniture - Office Desks & Tables
Region availability
Asia
Thailand
Similar products
Modernform โมเดอร์นฟอร์ม
Modernform Orbix L-shape Desk 4 Seat with Flip-up
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Expansion Meeting Table without Center Leg with Straight Leg and Power Outlet - 2614BBP
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Expansion Meeting Table without Center Leg with Straight Leg and Power Outlet
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Manager Desk with Right-hand Side Cabinet
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Meeting Table with Turnbox 2 Set
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Manager Desk with Right-hand Flip-up
Download