Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
modernform-workplace/products/42b1b8fc-db41-451a-bda6-bc3674352cb4
Home
Categories
Furniture
Shelving & Storage
Modernform Open Cabinet Universal 26_80x32
Unavailable in United States
Modernform โมเดอร์นฟอร์ม
Follow
Modernform Open Cabinet Universal 26_80x32
Modernform Open Cabinet Universal 26 80x32
Download
Technical specification
Technical specification
Unique ref.
Modernform_Open_Cabinet_Universal_26_80x32
Product family
Cabinets
Product group
Open Cabinet
Type
Object (single object)
Date of publishing
2020-12-25
Edition number
1
Height (mm)
740
Width (mm)
800
Depth (mm)
320
Links
Links
Product url
https://www.modernform.co.th/product/universal-2-81h/?lang=en
Related
Related
Material main
Particleboard
Material secondary
Particleboard
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Furniture - Shelving & Storage
Region availability
Asia
Thailand
Similar products
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Manager Desk with Left-hand Side Cabinet
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Manager Desk with Right-hand Side Cabinet
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix L-shape Desk 4 Seat with Flip-up
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Expansion Meeting Table without Center Leg with Angled Leg and and Power Outlet
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix L-shape Desk with Left-Hand flip-up
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Manager Desk with Right-hand Flip-up
Download