Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
modernform-workplace/products/81e28ebe-c89f-43ca-83a2-a30d1d1ce1ea
Home
Categories
Furniture
Shelving & Storage
Modernform Orbix Expansion Drawer Cabinet Divider
Available in United States
Modernform โมเดอร์นฟอร์ม
Follow
Modernform Orbix Expansion Drawer Cabinet Divider
ตู้ลิ้นชักกั้นแบ่งพื้นที่
Download
Technical specification
Technical specification
Unique ref.
Modernform_Orbix_Expansion_Drawer_Cabinet_Divider
Product family
Cabinets
Product group
File Drawer Cabinet
Type
Object (single object)
Date of publishing
2026-04-23
Edition number
1
Height (mm)
1210
Width (mm)
400
Depth (mm)
1200
Related
Related
Material main
Metal
Material secondary
Wood
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Furniture - Shelving & Storage
Similar products
Modernform โมเดอร์นฟอร์ม
Modernform Orbix L-shape Desk 4 Seat with Flip-up
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Expansion Meeting Table without Center Leg with Straight Leg and Power Outlet - 2614BBP
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Expansion Meeting Table without Center Leg with Straight Leg and Power Outlet
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Manager Desk with Right-hand Side Cabinet
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Meeting Table with Turnbox 2 Set
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Manager Desk with Right-hand Flip-up
Download