Publish your products
Modernform Orbix L-shape Desk 4 Seat with Flip-up
Modernform Orbix L-shape Desk 4 Seat with Flip-up

    Modernform Orbix L-shape Desk 4 Seat with Flip-up

    โต๊ะทางานทรงตัวแอล ต่อกัน 4 ที่นั่ง พร้อม กล่องปลั๊กไฟและฝาเปิด-ปิด
    Technical specification
    • Unique ref.Modernform_Orbix_Lshape_Desk_4_Seat_with_Flipup
    • Product familyDesks&Tables
    • Product groupFull Set L-Shape
    • TypeObject (single object)
    • Date of publishing2025-06-24
    • Edition number1
    • Height (mm)745
    • Width (mm)1500
    • Depth (mm)1500
    Related
    • Material mainMetal
    • Material secondaryWood
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryFurniture - Office Desks & Tables
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit